FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels with a total capacity of 1152 fibers
Features and Benefits
5� spacer required on each side of frame, purchased separately
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Frame |
Product Series | FDF |
General Specifications
Access | Front | Rear |
Color | Putty white |
Growth Configuration | Unloaded |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 657.4 mm | 25.882 in |
Depth | 381 mm | 15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Frame |
Product Series | FDF |
General Specifications
Access | Front | Rear |
Color | Putty white |
Growth Configuration | Unloaded |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 657.4 mm | 25.882 in |
Depth | 381 mm | 15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse