NG4access® Fiber Skeleton Bay with integrated FOTSP
Features and Benefits
- Utilizes an industry-standard base frame and has six horizontal rear troughs and lower trough
- Has mounting positions for (6) NG4access 7-inch high chassis, which will hold up to 576 LC or 288 SC connections
- On the rear of the frame, a mounting location is available for a single splice chassis without sacrificing an available chassis position for standard chassis
- Includes a built-in jumper storage area on the left side for additional flexibility in cable routing
- The vertical cable guides and slack storage system are designed to accommodate up to 3,456 LC terminations
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Access | Front | Rear |
| Application | For use with NG4 panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 1066.8 mm | 42 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 541.135 kg | 1193 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Access | Front | Rear |
| Application | For use with NG4 panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 1066.8 mm | 42 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 541.135 kg | 1193 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Customer Drawing
Installation Instruction
Product Specification
User Manual
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Vertical Cable Guide Installation and Removal
Visio Stencil
Warranty
Application Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Vertical Cable Guide Installation and Removal
Visio Stencil
Warranty
Other Ways to Browse
