Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CK1332-000 | FIST-GPS2-J-NNN-LM

Base Product: FIST-CHASSIS

  • Available in:
  • EMEA

FIST® GPS2 Fiber Chassis for holding up to 4 GPST Patch/Splice Trays, unloaded, 2RU, 19 in, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FIST®
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 2
Shelf Movement Sliding
Total Ports, quantity 0

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FIST®
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 2
Shelf Movement Sliding
Total Ports, quantity 0

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant