Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FCM InstaPATCH (IP), 16 IP modules, empty Chassis, 23" rack mtg, 8" height
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Series | FDF |
| Functionality | Patching |
| Application | Accepts twelve 360 modules or MPO panels | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 16 |
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Finish | Powder coated |
| Material Type | Steel |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Series | FDF |
| Functionality | Patching |
| Application | Accepts twelve 360 modules or MPO panels | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 16 |
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Finish | Powder coated |
| Material Type | Steel |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |