Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDF Fiber Termination Chassis, 144 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with OSP cable, 46 meters, stub tail at far end
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis, with indoor/outdoor cable |
| Product Series | FDF |
| Functionality | Patching |
| Application | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Cable Exit Location | Upward |
| Cable Stub Type | Indoor/outdoor, ribbon |
| Color | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | Stub tail |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Cable Length | 46 m | 150.919 ft |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis, with indoor/outdoor cable |
| Product Series | FDF |
| Functionality | Patching |
| Application | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Cable Exit Location | Upward |
| Cable Stub Type | Indoor/outdoor, ribbon |
| Color | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | Stub tail |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Cable Length | 46 m | 150.919 ft |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |