Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OMX Fiber Splice Block, unloaded, for 24 splice wheels, left sided, putty white
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber splice block |
| Product Brand | OMX600® |
| Product Series | OMX |
| Functionality | Splicing |
| Application | Used in OMX-style frames only |
| Body Style | Left orientation |
| Cable Exit Location | Side |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Patching Capacity, maximum | 0 |
| Rack Type | OMX |
| Splicing Capacity, maximum | 288 |
| Finish | Powder coated |
| Material Type | Steel |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber splice block |
| Product Brand | OMX600® |
| Product Series | OMX |
| Functionality | Splicing |
| Application | Used in OMX-style frames only |
| Body Style | Left orientation |
| Cable Exit Location | Side |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Patching Capacity, maximum | 0 |
| Rack Type | OMX |
| Splicing Capacity, maximum | 288 |
| Finish | Powder coated |
| Material Type | Steel |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |