FDF Interbay Management Panel, for use with LSX optical distribution frames
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Interbay management panel |
Product Series | FDF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 127 mm | 5 in |
Depth | 305 mm | 12.008 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Interbay management panel |
Product Series | FDF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 127 mm | 5 in |
Depth | 305 mm | 12.008 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse