Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OMX Fiber Optic Interbay Management Panel, front facing, 150 mm wide
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber storage panel |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Application | Used in OMX-style frames only |
| Height | 2200 mm | 86.614 in |
| Width | 150 mm | 5.906 in |
| Depth | 300 mm | 11.811 in |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber storage panel |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Application | Used in OMX-style frames only |
| Height | 2200 mm | 86.614 in |
| Width | 150 mm | 5.906 in |
| Depth | 300 mm | 11.811 in |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |