Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OMX FOT Interbay Management Panel for OMX® Fiber Skeleton Bay, 200 mm wide, right sided, black
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Interbay management panel |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Application | Used in OMX-style frames only |
| Color | Black |
| Mounting | Raised floor |
| Height | 2200 mm | 86.614 in |
| Width | 200 mm | 7.874 in |
| Depth | 300 mm | 11.811 in |
| Finish | Powder coated |
| Material Type | Steel |
| Environmental Space | Indoor |
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Interbay management panel |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Application | Used in OMX-style frames only |
| Color | Black |
| Mounting | Raised floor |
| Height | 2200 mm | 86.614 in |
| Width | 200 mm | 7.874 in |
| Depth | 300 mm | 11.811 in |
| Finish | Powder coated |
| Material Type | Steel |
| Environmental Space | Indoor |
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |