OMX Top Cover kit for OMX® Fiber Distribution Frame, black
Features and Benefits
- Provides storage capacity for up to 5 m (16.4 ft) of excess jumper slack
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Top cover |
Product Series | OMX |
General Specifications
Access | Front |
Application | Used in OMX-style frames only |
Color | Black |
Dimensions
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Top cover |
Product Series | OMX |
General Specifications
Access | Front |
Application | Used in OMX-style frames only |
Color | Black |
Dimensions
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse