Next Generation Frame (NGF) Isolation Pad, for end guards, for 24" FMDF frames
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Isolation pad |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Dimensions
Width | 610 mm | 24.016 in |
Depth | 610 mm | 24.016 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Isolation pad |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Dimensions
Width | 610 mm | 24.016 in |
Depth | 610 mm | 24.016 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse