Next Generation Frame (NGF) Fiber Terminal Slim Jumper Storage Frame, vertical, front facing F3MDF
Features and Benefits
- Provides storage capacity for up to 5 m (16.4 ft) of excess jumper slack
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Frame |
Product Series | NGF |
General Specifications
Access | Front |
Application | Used with NGF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 305 mm | 12.008 in |
Depth | 483 mm | 19.016 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Frame |
Product Series | NGF |
General Specifications
Access | Front |
Application | Used with NGF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 305 mm | 12.008 in |
Depth | 483 mm | 19.016 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Visio Stencil
Warranty
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse