LX1SSP2108002 | LGX SPLTR MOD (2) 1X8 UPC/LC
Base Product: LGX-SPLTR-MOD
- Available in:
 - Asia
 - Australia/New Zealand
 - China
 - EMEA
 - India
 - Latin America
 - North America
 
Single width LGX module, 1x8 symmetrical split ratio, 2 splitters, LC/UPC connectors
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Splitter module | 
| Product Series | LGX | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Distribution Type | 1 x 8 splitter | 
| Interface, Input | LC/UPC | 
| Interface, Output | LC/UPC | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 2 | 
Dimensions
| Height | 130.05 mm | 5.12 in | 
| Width | 28.7 mm | 1.13 in | 
| Length | 127 mm | 5 in | 
Optical Specifications
| Directivity, minimum | 55 dB | 
| Polarization Dependent Loss, maximum | 0.2 dB | 
| Uniformity, maximum | 1.3 dB | 
| Wavelength Range | 1260–1650 nm | 
| Insertion Loss, Splitter, maximum | 10.9 dB | 
| Return Loss, Splitter, minimum | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Splitter module | 
| Product Series | LGX | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Distribution Type | 1 x 8 splitter | 
| Interface, Input | LC/UPC | 
| Interface, Output | LC/UPC | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 2 | 
Dimensions
| Height | 130.05 mm | 5.12 in | 
| Width | 28.7 mm | 1.13 in | 
| Length | 127 mm | 5 in | 
Optical Specifications
| Directivity, minimum | 55 dB | 
| Polarization Dependent Loss, maximum | 0.2 dB | 
| Uniformity, maximum | 1.3 dB | 
| Wavelength Range | 1260–1650 nm | 
| Insertion Loss, Splitter, maximum | 10.9 dB | 
| Return Loss, Splitter, minimum | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    