Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OCMF LGX Fiber Optic Module, DWDM, Mux, LC/UPC, 8 channels, starting wavelength 1567.13 nm
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCMF |
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with OMX frames |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel DWDM |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Upgrade port |
| Height | 131.06 mm | 5.16 in |
| Width | 16 mm | 0.63 in |
| Depth | 162.05 mm | 6.38 in |
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1548.51 nm |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCMF |
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with OMX frames |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel DWDM |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Upgrade port |
| Height | 131.06 mm | 5.16 in |
| Width | 16 mm | 0.63 in |
| Depth | 162.05 mm | 6.38 in |
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1548.51 nm |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |