760249086 | SEC-WINDOW-CUT-TOOL-01
- Available in:
- Asia
- EMEA
- Latin America
- North America
NOVUX™ SEC Closure, Cable stripping wedge
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable stripping kit |
| Product Brand | NOVUX™ |
| Product Series | SEC |
General Specifications
| Color | Black |
| Mounting | Facade |
Dimensions
| Diameter | 9 mm | 0.354 in |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | Ripley RBT riser tool #81315 | Wedge for window cut |
| Packaging quantity | 1 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable stripping kit |
| Product Brand | NOVUX™ |
| Product Series | SEC |
General Specifications
| Color | Black |
| Mounting | Facade |
Dimensions
| Diameter | 9 mm | 0.354 in |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | Ripley RBT riser tool #81315 | Wedge for window cut |
| Packaging quantity | 1 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Other Ways to Browse
