Universal bracket FTTx suitable for 12 different products with integrated cable overlength storage
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Pole mount kit | Wall mount kit |
| Product Series | BUDI | FDC | FOSC 400 | OFDC | SCIL-B | SCIL-C |
| Minimum Order Quantity | 8 |
General Specifications
| Color | Black |
Dimensions
| Height | 80 mm | 3.15 in |
| Width | 266 mm | 10.472 in |
| Length | 376 mm | 14.803 in |
Material Specifications
| Material Type | Molded plastic |
Environmental Specifications
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 8 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Pole mount kit | Wall mount kit |
| Product Series | BUDI | FDC | FOSC 400 | OFDC | SCIL-B | SCIL-C |
| Minimum Order Quantity | 8 |
General Specifications
| Color | Black |
Dimensions
| Height | 80 mm | 3.15 in |
| Width | 266 mm | 10.472 in |
| Length | 376 mm | 14.803 in |
Material Specifications
| Material Type | Molded plastic |
Environmental Specifications
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 8 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Universal FTTX bracket installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Universal FTTX bracket installation
Visio Stencil
Warranty
Other Ways to Browse
