CS0940-000 | S1515-30X1.5X700-AUTO-N
Base Product: OFDC-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
OFDC-C12 Gel Strip Kit, roll of 70 cm / 27 inch, used for cables with 5.5-8mm diameter or 2 cables per port
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Gel sealing kit |
Product Series | OFDC |
Dimensions
Length | 685.8 mm | 27 in |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 4 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Gel sealing kit |
Product Series | OFDC |
Dimensions
Length | 685.8 mm | 27 in |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 4 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse