EM1592-001 | SCIL-C-DROP-KIT-7/12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-C Gel Sealing Kit, 3-port for up to 2 round cables from 7-12 mm cable diameter
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-C |
General Specifications
| Application | For use with SCIL-C Fiber splice closures |
| Cable Capacity, maximum | 3 |
Dimensions
| Single Cable Diameter, maximum | 12 mm | 0.472 in |
| Single Cable Diameter, minimum | 7 mm | 0.276 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-C |
General Specifications
| Application | For use with SCIL-C Fiber splice closures |
| Cable Capacity, maximum | 3 |
Dimensions
| Single Cable Diameter, maximum | 12 mm | 0.472 in |
| Single Cable Diameter, minimum | 7 mm | 0.276 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
