Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EM1593-001 | SCIL-C-DROP-KIT-10/16
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-C Gel Sealing Kit, 3-port for up to 1 round cable per port from 10-16 mm cable diameter
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-C |
General Specifications
| Application | For use with SCIL-C Fiber splice closures |
| Cable Capacity, maximum | 3 |
Dimensions
| Single Cable Diameter, maximum | 16 mm | 0.63 in |
| Single Cable Diameter, minimum | 10 mm | 0.394 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-C |
General Specifications
| Application | For use with SCIL-C Fiber splice closures |
| Cable Capacity, maximum | 3 |
Dimensions
| Single Cable Diameter, maximum | 16 mm | 0.63 in |
| Single Cable Diameter, minimum | 10 mm | 0.394 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
