Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EM1595-001 | SCIL-B-DROP-KIT-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B Gel Sealing Kit, 1-out single port for round cables from 8-22 mm cable diameter
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Cable Capacity, maximum | 1 |
Dimensions
| Single Cable Diameter, maximum | 22 mm | 0.866 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Cable Capacity, maximum | 1 |
Dimensions
| Single Cable Diameter, maximum | 22 mm | 0.866 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
