Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EM1597-001 | SCIL-B-MLT-KIT-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B Gel Sealing Kit, 2-out multiport for round cables from 8-12 mm cable diameter
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Cable Capacity, maximum | 2 |
Dimensions
| Single Cable Diameter, maximum | 12 mm | 0.472 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel sealing kit |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Cable Capacity, maximum | 2 |
Dimensions
| Single Cable Diameter, maximum | 12 mm | 0.472 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
