EM1613-001 | SCIL-B-TRAY-24A-KIT-S
Base Product: SCIL-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B 24-fiber splice tray kit for splice closure, 12 SMOUV protectors included
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber splice tray |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Material Specifications
| Material Type | PBT | PET |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | SMOUV splice protectors (24) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber splice tray |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Application | For use with SCIL-B Fiber splice closures |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Material Specifications
| Material Type | PBT | PET |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | SMOUV splice protectors (24) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
