Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
MST-UMB-0204
- Available in:
- EMEA
- Latin America
- North America
MST, Fiber Optic Universal Mounting Bracket, 2/4 port
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting bracket |
| Product Series | MST |
General Specifications
| Color | Black |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting bracket |
| Product Series | MST |
General Specifications
| Color | Black |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
