MST, Fiber Optic Multiport Service Terminal, 2-port, long 2xN port, locatable flat loose tube cable, 600 ft
Features and Benefits
                                - Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
 - Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
 - Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Series | MST | 
General Specifications
| Cable Type | Locatable - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 2 ports | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened full-size SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 0 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 282.4 mm | 11.118 in | 
| Width | 129.5 mm | 5.098 in | 
| Depth | 84.1 mm | 3.311 in | 
| Cable Length, stub | 600 ft (182 m) | 
| Cable Outer Diameter | 5.0 mm (0.20 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Gasketed hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Directivity, minimum | 60 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 5VA | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Enclosure (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 0.86 kg | 1.896 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Series | MST | 
General Specifications
| Cable Type | Locatable - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 2 ports | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened full-size SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 0 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 282.4 mm | 11.118 in | 
| Width | 129.5 mm | 5.098 in | 
| Depth | 84.1 mm | 3.311 in | 
| Cable Length, stub | 600 ft (182 m) | 
| Cable Outer Diameter | 5.0 mm (0.20 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Gasketed hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Directivity, minimum | 60 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 5VA | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Enclosure (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 0.86 kg | 1.896 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Customer Drawing
Installation Instruction
Product Specification
Video
MST/DLX Aerial Strand Mounting
    
                    MST/DLX Aerial Strand Mounting
                
                    MST/DLX Handhole Mounting
                
                    MST/DLX Pedestal Mounting
                
                    MST/DLX Pole Mounting
                
                    MST/DLX Unspooling the Cable
                Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
MST/DLX Aerial Strand Mounting
    
                    MST/DLX Aerial Strand Mounting
                
                    MST/DLX Handhole Mounting
                
                    MST/DLX Pedestal Mounting
                
                    MST/DLX Pole Mounting
                
                    MST/DLX Unspooling the Cable
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                            
                            
                            