Fiber Indexing Terminal, 1x4 Splitter, 4x3 Port Design, 4 Forward Ports, 1 Reverse Port, Dielectric Flat Loose Tube Cable, 150 Feet
Features and Benefits
                                - Fiber Indexing terminals are access terminals using hardened connectivity technology that withstand the rugged outside plant environment
 - Fiber Indexing terminals eliminate splicing and use 12-strand fiber cable in a daisy-chain topology, reducing the total required cable length by up to 70%
 - Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Product Type | Access terminal, indexed with splitter | 
| Product Series | NDX | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 4 splitter | 
| Enclosure Color | Black | 
| Forward Port Type | Hardened full-size SC/APC adapter | 
| Forward Port, quantity | 4 | 
| Mounting | Handhole | Pedestal | Pole | 
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Port, quantity | 4 | 
| Reverse Port Type | Hardened full-size SC/APC | 
| Reverse Port, quantity | 1 | 
| Splitter, quantity | 1 | 
| Stub Type | Hardened multi-fiber (HMFOC) plug | 
Dimensions
| Height | 286 mm | 11.26 in | 
| Width | 187.3 mm | 7.374 in | 
| Depth | 95 mm | 3.74 in | 
| Cable Length, stub | 150 ft (45 m) | 
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Gasketed hardened plastic | 
Optical Specifications
| Fiber Type | G.652.D | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 7.1 dB | 
| Attenuation Terminal Connectors, maximum | 0.45 dB | 
| Directivity, minimum | 60 dB | 
| Uniformity, maximum | 0.8 dB | 
| Insertion Loss, Splitter, typical | 6.7 dB | 
| Insertion Loss, Stub Connector, maximum | 0.45 dB | 
| Insertion Loss, Stub Connector, typical | 0.16 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 5VA | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Enclosure (1) | Optical splitter (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 1.36 kg | 2.998 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | North America | 
| Product Type | Access terminal, indexed with splitter | 
| Product Series | NDX | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 4 splitter | 
| Enclosure Color | Black | 
| Forward Port Type | Hardened full-size SC/APC adapter | 
| Forward Port, quantity | 4 | 
| Mounting | Handhole | Pedestal | Pole | 
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Port, quantity | 4 | 
| Reverse Port Type | Hardened full-size SC/APC | 
| Reverse Port, quantity | 1 | 
| Splitter, quantity | 1 | 
| Stub Type | Hardened multi-fiber (HMFOC) plug | 
Dimensions
| Height | 286 mm | 11.26 in | 
| Width | 187.3 mm | 7.374 in | 
| Depth | 95 mm | 3.74 in | 
| Cable Length, stub | 150 ft (45 m) | 
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Gasketed hardened plastic | 
Optical Specifications
| Fiber Type | G.652.D | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 7.1 dB | 
| Attenuation Terminal Connectors, maximum | 0.45 dB | 
| Directivity, minimum | 60 dB | 
| Uniformity, maximum | 0.8 dB | 
| Insertion Loss, Splitter, typical | 6.7 dB | 
| Insertion Loss, Stub Connector, maximum | 0.45 dB | 
| Insertion Loss, Stub Connector, typical | 0.16 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 5VA | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Enclosure (1) | Optical splitter (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 1.36 kg | 2.998 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Customer Drawing
Installation Instruction
Product Specification
Video
NDX Fiber Indexing Terminals Chain Testing
    
                    NDX Fiber Indexing Terminals Chain Testing
                
                    NDX Fiber Indexing Terminals Introduction
                Warranty
Brochure
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NDX Fiber Indexing Terminals Chain Testing
    
                    NDX Fiber Indexing Terminals Chain Testing
                
                    NDX Fiber Indexing Terminals Introduction
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                            
                            