OTE200-06MH-NN-S12-B-W
Base Product: OTE
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 
Mini-OTE 200-Series, Optical Terminal Enclosure, 6-port full-size connector, no splitter, black, wall mount
Features and Benefits
                                - Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
 - Functionality to splice and store feeder cable in the field with the possibility to splice in the field two extra branch cables
 - Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
 - Integrated external cable fixation guarantees easy, fast and reliable cable manipulations
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Series | Mini-OTE 200 | 
General Specifications
| Cable Type | No cable (stubless) | 
| Cable, quantity | 0 | 
| Distribution Type | 6 ports | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pole | Wall | 
| Port Type | Hardened full-size SC/APC | 
| Port, quantity | 6 | 
| Splitter, quantity | 0 | 
| Stub Type | No stub | 
Dimensions
| Height | 358.5 mm | 14.114 in | 
| Width | 166 mm | 6.535 in | 
| Depth | 129.3 mm | 5.091 in | 
| Cable Length, stub | 0 ft (0 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) | 
Optical Specifications
| Fiber Type | G.652.D | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Qualification Standards | IEC 60529, IP68 + 3 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Series | Mini-OTE 200 | 
General Specifications
| Cable Type | No cable (stubless) | 
| Cable, quantity | 0 | 
| Distribution Type | 6 ports | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pole | Wall | 
| Port Type | Hardened full-size SC/APC | 
| Port, quantity | 6 | 
| Splitter, quantity | 0 | 
| Stub Type | No stub | 
Dimensions
| Height | 358.5 mm | 14.114 in | 
| Width | 166 mm | 6.535 in | 
| Depth | 129.3 mm | 5.091 in | 
| Cable Length, stub | 0 ft (0 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) | 
Optical Specifications
| Fiber Type | G.652.D | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Qualification Standards | IEC 60529, IP68 + 3 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                            
                            
                            