Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NOVUX™ CSC150 Compact Fiber Closure, slim trays with island, splice only, no adapters, no splitters, mounting bracket, black
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 150 |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | No adapter |
| Splicing Capacity, maximum | 72 |
| Splicing Capacity, Single Fusion, maximum | 72 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 357 mm | 14.055 in |
| Width | 185.4 mm | 7.299 in |
| Depth | 115 mm | 4.528 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 150 |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | No adapter |
| Splicing Capacity, maximum | 72 |
| Splicing Capacity, Single Fusion, maximum | 72 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 357 mm | 14.055 in |
| Width | 185.4 mm | 7.299 in |
| Depth | 115 mm | 4.528 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |