FDC Fiber Optic Splice/Patch Closure, Gel Cable Sealing, 8 SC/UPC Adapters, 48 fusion splices
Specifications
Product classification
| Regional Availability | Asia | Latin America |
| Product Type | Access terminal, non-hardened |
| Product Series | FDC |
General Specifications
| Cable Ports Quantity, total | 14 round ports |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/UPC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 133 mm | 5.236 in |
| Width | 34 mm | 1.339 in |
| Length | 167 mm | 6.575 in |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Above ground | Below ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America |
| Product Type | Access terminal, non-hardened |
| Product Series | FDC |
General Specifications
| Cable Ports Quantity, total | 14 round ports |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/UPC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 133 mm | 5.236 in |
| Width | 34 mm | 1.339 in |
| Length | 167 mm | 6.575 in |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Above ground | Below ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
