Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EM2939-001 | OFDC-C12-S2/TT-NN-N-96
Base Product: OFDC
- Available in:
- Asia
- EMEA
- Latin America
- North America
OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, 2 pre-installed 48-fiber splice trays, 12 SC/APC adapters and pigtails, no splitters
Features and Benefits
- Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
- Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
- Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
- Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Port, quantity | 12 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 48-way, heat shrink |
| Splicing Capacity, maximum | 96 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 118 mm | 4.646 in |
| Width | 214 mm | 8.425 in |
| Length | 370 mm | 14.567 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Fiber pigtail assemblies (12) | SC/APC adapters (12) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Port, quantity | 12 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 48-way, heat shrink |
| Splicing Capacity, maximum | 96 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 118 mm | 4.646 in |
| Width | 214 mm | 8.425 in |
| Length | 370 mm | 14.567 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Fiber pigtail assemblies (12) | SC/APC adapters (12) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC C12 Installation
OFDC C12 Installation
OFDC-C12
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC C12 Installation
OFDC C12 Installation
OFDC-C12
Visio Stencil
Warranty
Other Ways to Browse
