Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDH 3000 Fiber Distribution Cabinet, 432F, dry, ribbon, pole mount
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Fibers per Distribution Cable, quantity | 432 |
| Fibers per Feeder Cable, quantity | 72 |
| Mounting | Pole |
| Enclosure Size | Medium |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Fibers per Distribution Cable, quantity | 432 |
| Fibers per Feeder Cable, quantity | 72 |
| Mounting | Pole |
| Enclosure Size | Medium |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |