FDH 3000 Plug-and-Play CWDM Module, 4-channel, SC/APC
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
- Bend-optimized fiber and ruggedized extreme temperature cabling
- Easy to insert and remove without affecting adjacent splitters
- Reversible dust cap makes test and turn-up easy
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Demultiplexing | Multiplexing |
Application | For use in FDH 3000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 4-channel CWDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Interface, rear | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 12.7 mm | 0.5 in |
Depth | 139.7 mm | 5.5 in |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Flammability Rating | UL 94 V-0 |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Included | Reversible dust cap |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Demultiplexing | Multiplexing |
Application | For use in FDH 3000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 4-channel CWDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Interface, rear | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 12.7 mm | 0.5 in |
Depth | 139.7 mm | 5.5 in |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Flammability Rating | UL 94 V-0 |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Included | Reversible dust cap |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse