Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST Multi drop cable kit for 1 cable (max. 14 mm) and 3 tubes (max. ∅ 9.5 mm)
| Regional Availability | EMEA |
| Product Type | Drop cable kit |
| Product Series | FIST-GCO2 |
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Included | Abrasive paper | Aluminum pipe | Cleaning tissues | Heatshrinkable sleeve | Multi termination unit | Strength member fixation |
| Packaging quantity | 10 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Drop cable kit |
| Product Series | FIST-GCO2 |
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Included | Abrasive paper | Aluminum pipe | Cleaning tissues | Heatshrinkable sleeve | Multi termination unit | Strength member fixation |
| Packaging quantity | 10 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |