Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST® Splice Sub-assembly kit for GCO2-FC/FD flat closures with 6 slim High Density (HD) element trays, each for holding up to 24 primary coated fibers, with Heat Shrink type splice holder
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
| Application | For use with FIST-GCO2 flat fiber closures |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | SHD (for up to 24 primary coated fibers) |
| Splice Tray Included, quantity | 6 |
| Splices per Tray, note | 24 splices (250µm) per tray |
| Splices per Tray, quantity | 24 |
| Used UMS Units, quantity | 1 |
| Height | 4 mm | 0.157 in |
| Width | 106 mm | 4.173 in |
| Length | 208 mm | 8.189 in |
| Fiber Storage Length, maximum | 1000 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 750 mm | 29.528 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 30 mm | 1.181 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
| Click on image to enlarge. |
| Material Type | PC/ABS |
| Minimum Bend Radius, standard | 20 mm | 0.787 in |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.21 kg | 0.463 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
| Application | For use with FIST-GCO2 flat fiber closures |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | SHD (for up to 24 primary coated fibers) |
| Splice Tray Included, quantity | 6 |
| Splices per Tray, note | 24 splices (250µm) per tray |
| Splices per Tray, quantity | 24 |
| Used UMS Units, quantity | 1 |
| Height | 4 mm | 0.157 in |
| Width | 106 mm | 4.173 in |
| Length | 208 mm | 8.189 in |
| Fiber Storage Length, maximum | 1000 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 750 mm | 29.528 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 30 mm | 1.181 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
| Click on image to enlarge. |
| Material Type | PC/ABS |
| Minimum Bend Radius, standard | 20 mm | 0.787 in |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.21 kg | 0.463 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |