760241731 | FOST-ACC-C-TRAY-RIBN-24
Base Product: FOSC-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FOST splice tray, 288f per tray, 288f ribbon fiber splicing and 48f stranded fiber splicing per tray
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
Product Brand | FOSC® |
General Specifications
Application | For FEC-XL-RM | For SD-4U-SPLICE panel |
Splice Tray Capacity, quantity | 1 |
Splice Trays | Included |
Splicing Capacity, maximum | 288 |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
Product Brand | FOSC® |
General Specifications
Application | For FEC-XL-RM | For SD-4U-SPLICE panel |
Splice Tray Capacity, quantity | 1 |
Splice Trays | Included |
Splicing Capacity, maximum | 288 |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse