760242585 | MSC-SKG2-13/19
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
MSC Cable gel sealing kit, 2 outlets, 13-19 mm cable diamter per outlet
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable sealing |
Product Series | FIST-MSC | FOSC-MSC |
General Specifications
Color | Black |
Dimensions
Single Cable Diameter, maximum | 19 mm | 0.748 in |
Single Cable Diameter, minimum | 13 mm | 0.512 in |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable sealing |
Product Series | FIST-MSC | FOSC-MSC |
General Specifications
Color | Black |
Dimensions
Single Cable Diameter, maximum | 19 mm | 0.748 in |
Single Cable Diameter, minimum | 13 mm | 0.512 in |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FIST Modular Splice Closure Overview

FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
FIST Modular Splice Closure Overview

FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Other Ways to Browse