Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760243050 | FOST-ACC-D-TRAY-RR-288-KIT
Base Product: FOSC-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FOST splice tray, 288f Rollable ribbon fiber splicing per tray
Features and Benefits
Will hold 24 splice protectors.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
General Specifications
| Splice Tray Capacity, quantity | 24 |
| Splice Tray Chip Type | SMOUV |
| Splice Trays | Included |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, maximum | 288 |
| Splicing Type | Mass fusion, ribbon |
Environmental Specifications
| Qualification Standards | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
General Specifications
| Splice Tray Capacity, quantity | 24 |
| Splice Tray Chip Type | SMOUV |
| Splice Trays | Included |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, maximum | 288 |
| Splicing Type | Mass fusion, ribbon |
Environmental Specifications
| Qualification Standards | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
