760250657 | FIST-RSKG-2-SIL
- Available in:
- EMEA
FIST Gel Sealing Kit for round splice closure port, sealing 2 cables with diameter between 8 and 11 mm
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 2 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 11 mm | 0.433 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 2 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 11 mm | 0.433 in |
| Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
