Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST Gel Sealing Kit for round splice closure port, sealing 8 cables with diameter between 3 and 5 mm
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 8 |
| Color | Black |
| Single Cable Diameter, maximum | 5 mm | 0.197 in |
| Single Cable Diameter, minimum | 3 mm | 0.118 in |
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 8 |
| Color | Black |
| Single Cable Diameter, maximum | 5 mm | 0.197 in |
| Single Cable Diameter, minimum | 3 mm | 0.118 in |
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |