760250710 | TENIO-C6H-TRAY-RR
Base Product: TENIO-SPLICE-TRAYS
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
TENIO™ Rollable Ribbon Splice Tray for large closures (CH6 size) for up to 6 Ribbon splice protectors (72 Rollable ribbon fibers) + 12 single fiber heat shrink splice protectors (SMOUV 45 mm) per tray. Max capacity of 6 Rollable Ribbon trays per closure
Features and Benefits
- Fiber and cable technology independent
- Compatible with G652.D optical fiber
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, note | 6 x R12 splice protectors and 12 single fiber splice protectors |
Dimensions
| Height | 8 mm | 0.315 in |
| Splice Protector Length, maximum | 43 mm | 1.693 in |
| Splice Protector Length, minimum | 39 mm | 1.535 in |
| Splice Protector Diameter, maximum | 5 mm | 0.197 in |
| Splice Protector Diameter, minimum | 3.5 mm | 0.138 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, note | 6 x R12 splice protectors and 12 single fiber splice protectors |
Dimensions
| Height | 8 mm | 0.315 in |
| Splice Protector Length, maximum | 43 mm | 1.693 in |
| Splice Protector Length, minimum | 39 mm | 1.535 in |
| Splice Protector Diameter, maximum | 5 mm | 0.197 in |
| Splice Protector Diameter, minimum | 3.5 mm | 0.138 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
