FOSC® Grounding Wire Kit for FOSC400 fiber closures, 6AWG, 4.0"
Specifications
Product classification
| Regional Availability | EMEA | North America |
| Product Type | Grounding kit |
| Product Brand | FOSC® |
General Specifications
| Application | For use in FOSC closures |
Dimensions
| Length | 95 mm | 3.74 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | North America |
| Product Type | Grounding kit |
| Product Brand | FOSC® |
General Specifications
| Application | For use in FOSC closures |
Dimensions
| Length | 95 mm | 3.74 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
