Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FOSC450-CLOS-ACC
FOSC® Bracket for mounting FOSC 400A or B closure to pole or wall
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting kit |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
| Application | For use in FOSC closures |
| Mounting | Pole |
| Material Type | Anodized steel |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting kit |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
| Application | For use in FOSC closures |
| Mounting | Pole |
| Material Type | Anodized steel |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |