C24184-000 | FOSC-OPGW-CSEAL-C
Base Product: FOSC400-CLOS-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
FOSC® OPGW cable seal for cable types dia. 14-16 mm and central tube dia. max. 12.5 mm or 3 metal tube
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Cable sealing |
Product Brand | FOSC® |
Product Series | FOSC OPGW |
General Specifications
Application | For use with FOSC-OPGW Fiber closures |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Cable sealing |
Product Brand | FOSC® |
Product Series | FOSC OPGW |
General Specifications
Application | For use with FOSC-OPGW Fiber closures |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse