CK9323-000 | FOSC-RSKG-4
- Available in:
- EMEA
FOSC® Gel Sealing Kit for round splice closure port, sealing 4 cables with diameter between 4 and 7 mm
Features and Benefits
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC 400G |
General Specifications
| Application | For use with FOSC-400G Fiber closures |
| Cable Capacity, maximum | 4 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 7 mm | 0.276 in |
| Single Cable Diameter, minimum | 4 mm | 0.157 in |
Packaging and Weights
| Included | Dummy plugs | Multi-out gel seal | Cable termination brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC 400G |
General Specifications
| Application | For use with FOSC-400G Fiber closures |
| Cable Capacity, maximum | 4 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 7 mm | 0.276 in |
| Single Cable Diameter, minimum | 4 mm | 0.157 in |
Packaging and Weights
| Included | Dummy plugs | Multi-out gel seal | Cable termination brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
