CK9475-000 | FIST-RSKG-1
- Available in:
- EMEA
FIST Gel Sealing Kit for round splice closure port, sealing 1 cable with diameter between 11 and 14 mm
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Gel sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | EMEA |
Product Type | Gel sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse