CK9476-000 | FIST-RSKG-2
- Available in:
- EMEA
FIST Gel Sealing Kit for round splice closure port, sealing 2 cables with diameter between 8 and 11 mm
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Gel sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 2 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | EMEA |
Product Type | Gel sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 2 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse