TENIO™ Splice Tray for large closures (C6 size) for up to 24 heat shrink splice protectors (SMOUV 45 mm)
Features and Benefits
- Fiber and cable technology independent
- Compatible with G652.D optical fiber
Specifications
Product Classification
| Regional Availability | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Dimensions
| Height | 6 mm | 0.236 in |
| Splice Protector Length, maximum | 47 mm | 1.850 in |
| Splice Protector Length, minimum | 44 mm | 1.732 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 8 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Product Classification
| Regional Availability | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Dimensions
| Height | 6 mm | 0.236 in |
| Splice Protector Length, maximum | 47 mm | 1.850 in |
| Splice Protector Length, minimum | 44 mm | 1.732 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 8 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
