CY9549-001 | MDCC-4W-ADP-7.2-10
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Gel block kits for 4-way micro duct and 2pcs 7.2mm 1-way micro duct
Features and Benefits
- Waterproof closure for micro duct cable connections in outside plant networks
- Fast and easy installation and re-entry process with the gel-sealing system
- No special tools or sealing replacement material required for installation and re-entry
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel block kit |
| Product Series | MDCC |
General Specifications
| Color | Black |
| Mounting | Wall |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gel block kit |
| Product Series | MDCC |
General Specifications
| Color | Black |
| Mounting | Wall |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
