CY9550-001 | MDCC-7W-ADP-7.2-10
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Gel block kits for 7-way micro duct and 2pcs 7.2mm 1-way micro duct
Features and Benefits
- Waterproof closure for micro duct cable connections in outside plant networks
- Fast and easy installation and re-entry process with the gel-sealing system
- No special tools or sealing replacement material required for installation and re-entry
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gel block kit |
Product Series | MDCC |
General Specifications
Color | Black |
Mounting | Wall |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Gel block kit |
Product Series | MDCC |
General Specifications
Color | Black |
Mounting | Wall |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse