E93050-000 | FOSC-OPGW-CSEAL-D
Base Product: FOSC400-CLOS-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
FOSC® OPGW cable seal for cable types dia. 16-18 mm and central tube dia. max. 14 mm or 3 metal tube
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC OPGW |
General Specifications
| Application | For use with FOSC-OPGW Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC OPGW |
General Specifications
| Application | For use with FOSC-OPGW Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
