EH0973-000 | EDSA-SKG12-5/8
- Available in:
- EMEA
- Latin America
FIST® EDSA gel sealing kit for fiber closure
Specifications
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Gel sealing kit |
| Product Brand | FIST® |
| Product Series | FIST-EDSA |
General Specifications
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Gel sealing kit |
| Product Brand | FIST® |
| Product Series | FIST-EDSA |
General Specifications
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
